(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pre-Seal Core Fitting Normal Type Union for Connection of Lining Steel Pipes

Pre-Seal Core Fitting Normal Type Union for Connection of Lining Steel Pipes

[Features]
·Same price as conventional products.
·It can withstand earthquakes.
·Leakage does not occur even if sealing material is not applied to the piping.
·Compatible with all standards.
·Supports rolled screws up to 65 A.
·Lighter screwing torque.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
P-U-15-CC
P-U-20-CC
P-U-25-CC
P-U-32-CC
P-U-40-CC
P-U-50-CC
P-U-65-CC
P-U-80-CC
P-U-100-CC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 13.37

1 Piece(s) 10 Day(s) or more 1/2B(15A)

SGD 16.08

1 Piece(s) 10 Day(s) or more 3/4B(20A)

SGD 19.24

1 Piece(s) 10 Day(s) or more 1B(25A)

SGD 24.43

1 Piece(s) 10 Day(s) or more 1 1/4B(32A)

SGD 32.17

1 Piece(s) 10 Day(s) or more 1 1/2B(40A)

SGD 42.45

1 Piece(s) 10 Day(s) or more 2B(50A)

SGD 99.95

1 Piece(s) 10 Day(s) or more 2 1/2B(65A)

SGD 134.23

1 Piece(s) 10 Day(s) or more 3B(80A)

SGD 215.10

1 Piece(s) 10 Day(s) or more 4B(100A)

Loading...

  1. 1

Basic Information

Connecting Shape Union Connection Type Screw⇔Screw Same Diameter・Different Type Material Cast Iron
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Max. Operating Pressure(MPa) 1 Surface Treatment Paint Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence (epoxy lining)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)