(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CKMA Tee Joint with Reducer Three way Nut

CKMA Tee Joint with Reducer Three way Nut

Mechanical joint for three types of pipes: steel pipe, PVC pipe, and polyethylene pipe.
[Features]
·It can be inserted without removing the nut.
·Can be used for 7 types of pipes: steel pipes, PVC pipes, and polyethylene pipes.
·It is flexible and absorbs pipe vibration and expansion and contraction. It is also possible to connect slightly misaligned piping.
·Can be converted to non-locking by simply removing the lock ring.
·JNBR is also available as heat-resistant and oil-resistant packing.
[Applications]
·For branching of pipes with different diameters.

Part Number

Configured Part Number is shown.

Part Number
HIMA-NRT-75X13-C
HIMA-NRT-75X13-W
HIMA-NRT-75X20-C
HIMA-NRT-75X20-W
HIMA-NRT-75X25-C
HIMA-NRT-75X25-W
HIMA-NRT-75X30-C
HIMA-NRT-75X30-W
HIMA-NRT-75X40-C
HIMA-NRT-75X40-W
HIMA-NRT-75X50-C
HIMA-NRT-75X50-W
MA-NRT-75X13-C
MA-NRT-75X13-W
MA-NRT-75X20-C
MA-NRT-75X20-W
MA-NRT-75X25-C
MA-NRT-75X25-W
MA-NRT-75X30-C
MA-NRT-75X30-W
MA-NRT-75X40-C
MA-NRT-75X40-W
MA-NRT-75X50-C
MA-NRT-75X50-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 2 [In case of different diameters] Nominal B 2 [In case of different diameters] Surface Treatment Applicable Pipe O.D. 2 [In the case of different diameters]
(mm)
Specifications

SGD 424.44

1 Piece(s) 7 Day(s) or more 131/2[Epoxy Resin] Resin Coating21.7Have lock

SGD 374.19

1 Piece(s) 7 Day(s) or more 131/2Zinc Plating21.7Have lock

SGD 424.44

1 Piece(s) 7 Day(s) or more 203/4[Epoxy Resin] Resin Coating27.2Have lock

SGD 374.19

1 Piece(s) 7 Day(s) or more 203/4Zinc Plating27.2Have lock

SGD 424.44

1 Piece(s) 7 Day(s) or more 251[Epoxy Resin] Resin Coating34Have lock

SGD 374.19

1 Piece(s) 7 Day(s) or more 251Zinc Plating34Have lock

SGD 424.44

1 Piece(s) 7 Day(s) or more 301 1/4[Epoxy Resin] Resin Coating42.7Have lock

SGD 374.19

1 Piece(s) 7 Day(s) or more 301 1/4Zinc Plating42.7Have lock

SGD 424.44

1 Piece(s) 7 Day(s) or more 401 1/2[Epoxy Resin] Resin Coating48.6Have lock

SGD 374.19

1 Piece(s) 7 Day(s) or more 401 1/2Zinc Plating48.6Have lock

SGD 424.44

1 Piece(s) 7 Day(s) or more 502[Epoxy Resin] Resin Coating60.5Have lock

SGD 374.19

1 Piece(s) 7 Day(s) or more 502Zinc Plating60.5Have lock

SGD 295.37

1 Piece(s) 7 Day(s) or more 131/2[Epoxy Resin] Resin Coating21.7No Lock

SGD 256.83

1 Piece(s) 7 Day(s) or more 131/2Zinc Plating21.7No Lock

SGD 295.37

1 Piece(s) 7 Day(s) or more 203/4[Epoxy Resin] Resin Coating27.2No Lock

SGD 256.83

1 Piece(s) 7 Day(s) or more 203/4Zinc Plating27.2No Lock

SGD 295.37

1 Piece(s) 7 Day(s) or more 251[Epoxy Resin] Resin Coating34No Lock

SGD 256.83

1 Piece(s) 7 Day(s) or more 251Zinc Plating34No Lock

SGD 295.37

1 Piece(s) 7 Day(s) or more 301 1/4[Epoxy Resin] Resin Coating42.7No Lock

SGD 256.83

1 Piece(s) 7 Day(s) or more 301 1/4Zinc Plating42.7No Lock

SGD 295.37

1 Piece(s) 7 Day(s) or more 401 1/2[Epoxy Resin] Resin Coating48.6No Lock

SGD 256.83

1 Piece(s) 7 Day(s) or more 401 1/2Zinc Plating48.6No Lock

SGD 295.37

1 Piece(s) 7 Day(s) or more 502[Epoxy Resin] Resin Coating60.5No Lock

SGD 256.83

1 Piece(s) 7 Day(s) or more 502Zinc Plating60.5No Lock

Loading...

  1. 1

Basic Information

Type Fitting Material Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, different diameters, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Nominal A 1 80
Nominal B 1 3 Material of Applicable Pipe Steel / PVC / Polyethylene Applicable Pipe O.D. 1(mm) 89.10
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)