(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CKMA Tee Joint with Reducer Branch Screw

CKMA Tee Joint with Reducer Branch Screw

Mechanical joint for three types of pipes: steel pipe, PVC pipe, and polyethylene pipe.
[Features]
·It can be inserted without removing the nut.
·Can be used for four types of pipes: steel pipes, PVC pipes, and polyethylene pipes.
·It is flexible and absorbs pipe vibration and expansion and contraction. It is also possible to connect slightly misaligned piping.
·Can be converted to non-locking by simply removing the lock ring.
·JNBR is also available as heat-resistant and oil-resistant packing.
[Applications]
·For the female screw extraction part of the branch.

Part Number

Configured Part Number is shown.

Part Number
HIMA-RT-20X13-C
HIMA-RT-20X13-W
HIMA-RT-25X13-C
HIMA-RT-25X13-W
HIMA-RT-25X20-C
HIMA-RT-25X20-W
HIMA-RT-30X13-C
HIMA-RT-30X13-W
HIMA-RT-30X20-C
HIMA-RT-30X20-W
HIMA-RT-30X25-C
HIMA-RT-30X25-W
HIMA-RT-40X13-C
HIMA-RT-40X13-W
HIMA-RT-40X20-C
HIMA-RT-40X20-W
HIMA-RT-40X25-C
HIMA-RT-40X25-W
HIMA-RT-40X30-C
HIMA-RT-40X30-W
HIMA-RT-50X13-C
HIMA-RT-50X13-W
HIMA-RT-50X20-C
HIMA-RT-50X20-W
HIMA-RT-50X25-C
HIMA-RT-50X25-W
HIMA-RT-50X30-C
HIMA-RT-50X30-W
HIMA-RT-50X40-C
HIMA-RT-50X40-W
HIMA-RT-65X50-C
HIMA-RT-65X50-W
HIMA-RT-75X50-C
HIMA-RT-75X50-W
MA-RT-20X13-C
MA-RT-20X13-W
MA-RT-25X13-C
MA-RT-25X13-W
MA-RT-25X20-C
MA-RT-25X20-W
MA-RT-30X13-C
MA-RT-30X13-W
MA-RT-30X20-C
MA-RT-30X20-W
MA-RT-30X25-C
MA-RT-30X25-W
MA-RT-40X13-C
MA-RT-40X13-W
MA-RT-40X20-C
MA-RT-40X20-W
MA-RT-40X25-C
MA-RT-40X25-W
MA-RT-40X30-C
MA-RT-40X30-W
MA-RT-50X13-C
MA-RT-50X13-W
MA-RT-50X20-C
MA-RT-50X20-W
MA-RT-50X25-C
MA-RT-50X25-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Nominal of Thread Surface Treatment Specifications

SGD 37.20

1 Piece(s) 7 Day(s) or more 203/427.21/2B(15A)[Epoxy Resin] Resin CoatingHave lock

SGD 34.89

1 Piece(s) 7 Day(s) or more 203/427.21/2B(15A)Zinc PlatingHave lock

SGD 50.00

1 Piece(s) 7 Day(s) or more 251341/2B(15A)[Epoxy Resin] Resin CoatingHave lock

SGD 46.19

1 Piece(s) 7 Day(s) or more 251341/2B(15A)Zinc PlatingHave lock

SGD 50.00

1 Piece(s) 7 Day(s) or more 251343/4B(20A)[Epoxy Resin] Resin CoatingHave lock

SGD 46.19

1 Piece(s) 7 Day(s) or more 251343/4B(20A)Zinc PlatingHave lock

SGD 63.28

1 Piece(s) 7 Day(s) or more 301 1/442.71/2B(15A)[Epoxy Resin] Resin CoatingHave lock

SGD 58.01

1 Piece(s) 7 Day(s) or more 301 1/442.71/2B(15A)Zinc PlatingHave lock

SGD 63.28

1 Piece(s) 7 Day(s) or more 301 1/442.73/4B(20A)[Epoxy Resin] Resin CoatingHave lock

SGD 58.01

1 Piece(s) 7 Day(s) or more 301 1/442.73/4B(20A)Zinc PlatingHave lock

SGD 63.28

1 Piece(s) 7 Day(s) or more 301 1/442.71B(25A)[Epoxy Resin] Resin CoatingHave lock

SGD 58.01

1 Piece(s) 7 Day(s) or more 301 1/442.71B(25A)Zinc PlatingHave lock

SGD 82.04

1 Piece(s) 7 Day(s) or more 401 1/248.61/2B(15A)[Epoxy Resin] Resin CoatingHave lock

SGD 73.98

1 Piece(s) 7 Day(s) or more 401 1/248.61/2B(15A)Zinc PlatingHave lock

SGD 82.04

1 Piece(s) 7 Day(s) or more 401 1/248.63/4B(20A)[Epoxy Resin] Resin CoatingHave lock

SGD 73.98

1 Piece(s) 7 Day(s) or more 401 1/248.63/4B(20A)Zinc PlatingHave lock

SGD 82.04

1 Piece(s) 7 Day(s) or more 401 1/248.61B(25A)[Epoxy Resin] Resin CoatingHave lock

SGD 73.98

1 Piece(s) 7 Day(s) or more 401 1/248.61B(25A)Zinc PlatingHave lock

SGD 82.04

1 Piece(s) 7 Day(s) or more 401 1/248.61 1/4B(32A)[Epoxy Resin] Resin CoatingHave lock

SGD 73.98

1 Piece(s) 7 Day(s) or more 401 1/248.61 1/4B(32A)Zinc PlatingHave lock

SGD 104.75

1 Piece(s) 7 Day(s) or more 50260.51/2B(15A)[Epoxy Resin] Resin CoatingHave lock

SGD 91.85

1 Piece(s) 7 Day(s) or more 50260.51/2B(15A)Zinc PlatingHave lock

SGD 104.75

1 Piece(s) 7 Day(s) or more 50260.53/4B(20A)[Epoxy Resin] Resin CoatingHave lock

SGD 91.85

1 Piece(s) 7 Day(s) or more 50260.53/4B(20A)Zinc PlatingHave lock

SGD 104.75

1 Piece(s) 7 Day(s) or more 50260.51B(25A)[Epoxy Resin] Resin CoatingHave lock

SGD 91.85

1 Piece(s) 7 Day(s) or more 50260.51B(25A)Zinc PlatingHave lock

SGD 104.75

1 Piece(s) 7 Day(s) or more 50260.51 1/4B(32A)[Epoxy Resin] Resin CoatingHave lock

SGD 91.85

1 Piece(s) 7 Day(s) or more 50260.51 1/4B(32A)Zinc PlatingHave lock

SGD 104.75

1 Piece(s) 7 Day(s) or more 50260.51 1/2B(40A)[Epoxy Resin] Resin CoatingHave lock

SGD 91.85

1 Piece(s) 7 Day(s) or more 50260.51 1/2B(40A)Zinc PlatingHave lock

SGD 231.78

1 Piece(s) 7 Day(s) or more 652 1/276.302B(50A)[Epoxy Resin] Resin CoatingHave lock

SGD 194.42

1 Piece(s) 7 Day(s) or more 652 1/276.302B(50A)Zinc PlatingHave lock

SGD 289.65

1 Piece(s) 7 Day(s) or more 80389.102B(50A)[Epoxy Resin] Resin CoatingHave lock

SGD 251.12

1 Piece(s) 7 Day(s) or more 80389.102B(50A)Zinc PlatingHave lock

SGD 27.94

1 Piece(s) 7 Day(s) or more 203/427.21/2B(15A)[Epoxy Resin] Resin CoatingNo Lock

SGD 24.94

1 Piece(s) 7 Day(s) or more 203/427.21/2B(15A)Zinc PlatingNo Lock

SGD 38.29

1 Piece(s) 7 Day(s) or more 251341/2B(15A)[Epoxy Resin] Resin CoatingNo Lock

SGD 31.63

1 Piece(s) 7 Day(s) or more 251341/2B(15A)Zinc PlatingNo Lock

SGD 38.29

1 Piece(s) 7 Day(s) or more 251343/4B(20A)[Epoxy Resin] Resin CoatingNo Lock

SGD 31.63

1 Piece(s) 7 Day(s) or more 251343/4B(20A)Zinc PlatingNo Lock

SGD 49.34

1 Piece(s) 7 Day(s) or more 301 1/442.71/2B(15A)[Epoxy Resin] Resin CoatingNo Lock

SGD 40.34

1 Piece(s) 7 Day(s) or more 301 1/442.71/2B(15A)Zinc PlatingNo Lock

SGD 49.34

1 Piece(s) 7 Day(s) or more 301 1/442.73/4B(20A)[Epoxy Resin] Resin CoatingNo Lock

SGD 40.34

1 Piece(s) 7 Day(s) or more 301 1/442.73/4B(20A)Zinc PlatingNo Lock

SGD 49.34

1 Piece(s) 7 Day(s) or more 301 1/442.71B(25A)[Epoxy Resin] Resin CoatingNo Lock

SGD 40.34

1 Piece(s) 7 Day(s) or more 301 1/442.71B(25A)Zinc PlatingNo Lock

SGD 64.75

1 Piece(s) 7 Day(s) or more 401 1/248.61/2B(15A)[Epoxy Resin] Resin CoatingNo Lock

SGD 50.97

1 Piece(s) 7 Day(s) or more 401 1/248.61/2B(15A)Zinc PlatingNo Lock

SGD 64.75

1 Piece(s) 7 Day(s) or more 401 1/248.63/4B(20A)[Epoxy Resin] Resin CoatingNo Lock

SGD 50.97

1 Piece(s) 7 Day(s) or more 401 1/248.63/4B(20A)Zinc PlatingNo Lock

SGD 64.75

1 Piece(s) 7 Day(s) or more 401 1/248.61B(25A)[Epoxy Resin] Resin CoatingNo Lock

SGD 50.97

1 Piece(s) 7 Day(s) or more 401 1/248.61B(25A)Zinc PlatingNo Lock

SGD 64.75

1 Piece(s) 7 Day(s) or more 401 1/248.61 1/4B(32A)[Epoxy Resin] Resin CoatingNo Lock

SGD 50.97

1 Piece(s) 7 Day(s) or more 401 1/248.61 1/4B(32A)Zinc PlatingNo Lock

SGD 82.92

1 Piece(s) 7 Day(s) or more 50260.51/2B(15A)[Epoxy Resin] Resin CoatingNo Lock

SGD 61.82

1 Piece(s) 7 Day(s) or more 50260.51/2B(15A)Zinc PlatingNo Lock

SGD 82.92

1 Piece(s) 7 Day(s) or more 50260.53/4B(20A)[Epoxy Resin] Resin CoatingNo Lock

SGD 61.82

1 Piece(s) 7 Day(s) or more 50260.53/4B(20A)Zinc PlatingNo Lock

SGD 82.92

1 Piece(s) 7 Day(s) or more 50260.51B(25A)[Epoxy Resin] Resin CoatingNo Lock

SGD 61.82

1 Piece(s) 7 Day(s) or more 50260.51B(25A)Zinc PlatingNo Lock

Loading...

Basic Information

Type Fitting Material Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Tee
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / PVC / Polyethylene
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Frequently asked question (FAQ)

Question: Do I need to change parts for PVC 25 and 30?
Answer: Yes. Use the separately sold set of parts dedicated for PVC pipes.
Question: Is there a dedicated joint for polyethylene pipes?
Answer: No. The standard product is already compatible with polyethylene pipes.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)