(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CKMA Joint Long Socket

CKMA Joint Long Socket

A mechanical joint for three types of pipes: steel pipes, PVC pipes, and polyethylene pipes.
[Features]
·Insert it without removing the nut.
·Can be used for 6 types of pipes: steel pipes, PVC pipes, and polyethylene pipes.
·It is flexible and absorbs pipe vibration and expansion and contraction. It is also possible to connect slightly misaligned piping.
·Can be converted to non-locking by simply removing the lock ring.
·JNBR is also available as heat-resistant and oil-resistant packing.
[Applications]
·For switching or extending pipe types.

Part Number

Configured Part Number is shown.

Part Number
HIMA-LS-13-C
HIMA-LS-13-W
HIMA-LS-20-C
HIMA-LS-20-W
HIMA-LS-25-C
HIMA-LS-25-W
HIMA-LS-30-C
HIMA-LS-30-W
HIMA-LS-40-C
HIMA-LS-40-W
HIMA-LS-50-C
HIMA-LS-50-W
MA-LS-13-C
MA-LS-13-W
MA-LS-20-C
MA-LS-20-W
MA-LS-25-C
MA-LS-25-W
MA-LS-30-C
MA-LS-30-W
MA-LS-40-C
MA-LS-40-W
MA-LS-50-C
MA-LS-50-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal A 1 Nominal B 1 Applicable Pipe O.D. 1
(mm)
Surface Treatment Specifications

SGD 28.75

1 Piece(s) 7 Day(s) or more 131/221.7[Epoxy Resin] Resin CoatingHave lock

SGD 26.45

1 Piece(s) 7 Day(s) or more 131/221.7Zinc PlatingHave lock

SGD 35.44

1 Piece(s) 7 Day(s) or more 203/427.2[Epoxy Resin] Resin CoatingHave lock

SGD 32.99

1 Piece(s) 7 Day(s) or more 203/427.2Zinc PlatingHave lock

SGD 45.79

1 Piece(s) 7 Day(s) or more 25134[Epoxy Resin] Resin CoatingHave lock

SGD 43.07

1 Piece(s) 7 Day(s) or more 25134Zinc PlatingHave lock

SGD 55.38

1 Piece(s) 7 Day(s) or more 301 1/442.7[Epoxy Resin] Resin CoatingHave lock

SGD 50.69

1 Piece(s) 7 Day(s) or more 301 1/442.7Zinc PlatingHave lock

SGD 73.25

1 Piece(s) 7 Day(s) or more 401 1/248.6[Epoxy Resin] Resin CoatingHave lock

SGD 65.49

1 Piece(s) 7 Day(s) or more 401 1/248.6Zinc PlatingHave lock

SGD 91.28

1 Piece(s) 7 Day(s) or more 50260.5[Epoxy Resin] Resin CoatingHave lock

SGD 81.61

1 Piece(s) 7 Day(s) or more 50260.5Zinc PlatingHave lock

SGD 20.73

1 Piece(s) 7 Day(s) or more 131/221.7[Epoxy Resin] Resin CoatingNo Lock

SGD 18.40

1 Piece(s) 7 Day(s) or more 131/221.7Zinc PlatingNo Lock

SGD 26.85

1 Piece(s) 7 Day(s) or more 203/427.2[Epoxy Resin] Resin CoatingNo Lock

SGD 23.72

1 Piece(s) 7 Day(s) or more 203/427.2Zinc PlatingNo Lock

SGD 38.29

1 Piece(s) 7 Day(s) or more 25134[Epoxy Resin] Resin CoatingNo Lock

SGD 31.08

1 Piece(s) 7 Day(s) or more 25134Zinc PlatingNo Lock

SGD 42.65

1 Piece(s) 7 Day(s) or more 301 1/442.7[Epoxy Resin] Resin CoatingNo Lock

SGD 37.20

1 Piece(s) 7 Day(s) or more 301 1/442.7Zinc PlatingNo Lock

SGD 55.97

1 Piece(s) 7 Day(s) or more 401 1/248.6[Epoxy Resin] Resin CoatingNo Lock

SGD 47.83

1 Piece(s) 7 Day(s) or more 401 1/248.6Zinc PlatingNo Lock

SGD 64.46

1 Piece(s) 7 Day(s) or more 50260.5[Epoxy Resin] Resin CoatingNo Lock

SGD 60.21

1 Piece(s) 7 Day(s) or more 50260.5Zinc PlatingNo Lock

Loading...

  1. 1

Basic Information

Type Fitting Material Cast Iron Applicable Pipe Type Steel pipe (general)
Applicable Fluid Water / Air / Oil Connection Type Pipe⇔Pipe, same diameters, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Reducer.etc)
Fitting type Mechanical Joint Applicable Tube Size Type Steel pipe JIS size Material of Applicable Pipe Steel / PVC / Polyethylene
Max. Operating Pressure(MPa) 1 Divisions of Max. Operating Pressure(MPa) 1.0Mpa or Less

Frequently asked question (FAQ)

Question: Do I need to change parts for PVC 25 and 30?
Answer: Yes. Use the separately sold set of parts dedicated for PVC pipes.
Question: Is there a dedicated joint for polyethylene pipes?
Answer: No. The standard product is already compatible with polyethylene pipes.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)