(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Stainless Steel Pipe Type A SUS Press Insulation Unit (white)

Stainless Steel Pipe Type A SUS Press Insulation Unit (white)

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Switching part with white piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-IU(W)-13X1/2
SP-IU(W)-20X3/4
SP-IU(W)-25X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)

SGD 33.69

1 Piece(s) 7 Day(s) or more 13X 1/2

SGD 42.48

1 Piece(s) 7 Day(s) or more 20X 3/4

SGD 54.35

1 Piece(s) 7 Day(s) or more 25X 1

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Do I need a special tool for the press tool?
Answer: Tightening with a special tool for SUS press is required.
Question: What are the operating temperature and maximum operating pressure?
Answer: The operating temperature is 0 to 80°C. The maximum operating pressure is 1.0 MPa.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)