(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press Fitting for Stainless Steel Pipes SUS Press water Faucet Elbow

Press Fitting for Stainless Steel Pipes SUS Press water Faucet Elbow

Press type fitting for stainless steel pipe.
[Features]
·The fitting has a press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Water faucet bending part of stainless steel piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-WL-13X1/2
SP-WL-20X1/2
SP-WL-20X3/4
SP-WL-25X1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)

SGD 20.07

1 Piece(s) 7 Day(s) or more 13X 1/2

SGD 25.05

1 Piece(s) 7 Day(s) or more 20X 1/2

SGD 26.37

1 Piece(s) 7 Day(s) or more 20X 3/4

SGD 39.70

1 Piece(s) 7 Day(s) or more 25X 1

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction 90° Elbow Material of Applicable Pipe Steel
Connection Thread Type Rc Max. Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)