(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press Fitting for Stainless Steel Pipes SUS Press Reducer Tee

Press Fitting for Stainless Steel Pipes SUS Press Reducer Tee

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Branch part for size conversion of stainless steel piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-RT-20X13
SP-RT-25X13
SP-RT-25X20
SP-RT-30X13
SP-RT-30X20
SP-RT-30X25
SP-RT-40X13
SP-RT-40X20
SP-RT-40X25
SP-RT-40X30
SP-RT-50X20
SP-RT-50X25
SP-RT-50X30
SP-RT-50X40
SP-RT-60X13
SP-RT-60X20
SP-RT-60X25
SP-RT-60X30
SP-RT-60X40
SP-RT-60X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)

SGD 22.70

1 Piece(s) 7 Day(s) or more 20X13

SGD 31.21

1 Piece(s) 7 Day(s) or more 25X13

SGD 28.56

1 Piece(s) 7 Day(s) or more 25X20

SGD 80.72

1 Piece(s) 7 Day(s) or more 30X13

SGD 80.58

1 Piece(s) 7 Day(s) or more 30X20

SGD 77.79

1 Piece(s) 7 Day(s) or more 30X25

SGD 117.20

1 Piece(s) 7 Day(s) or more 40X13

SGD 111.20

1 Piece(s) 7 Day(s) or more 40X20

SGD 107.68

1 Piece(s) 7 Day(s) or more 40X25

SGD 106.07

1 Piece(s) 7 Day(s) or more 40X30

SGD 124.53

1 Piece(s) 7 Day(s) or more 50X20

SGD 117.79

1 Piece(s) 7 Day(s) or more 50X25

SGD 114.57

1 Piece(s) 7 Day(s) or more 50X30

SGD 111.20

1 Piece(s) 7 Day(s) or more 50X40

SGD 158.22

1 Piece(s) 7 Day(s) or more 60X13

SGD 154.85

1 Piece(s) 7 Day(s) or more 60X20

SGD 151.48

1 Piece(s) 7 Day(s) or more 60X25

SGD 148.11

1 Piece(s) 7 Day(s) or more 60X30

SGD 146.95

1 Piece(s) 7 Day(s) or more 60X40

SGD 144.02

1 Piece(s) 7 Day(s) or more 60X50

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Tee Material of Applicable Pipe Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No

Frequently asked question (FAQ)

Question: Do I need a special tool for the press tool?
Answer: Tightening with a special tool for SUS press is required.
Question: What are the operating temperature and maximum operating pressure?
Answer: The operating temperature is 0 to 80°C. The maximum operating pressure is 1.0 MPa.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)