(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Press Type Fitting SUS Press 45° Single Socket Elbow for Stainless Steel Pipes

Press Type Fitting SUS Press 45° Single Socket Elbow for Stainless Steel Pipes

Press type fitting for stainless steel pipe.
[Features]
·Fittings are equipped with the industry's first press confirmation function.
·Easy and reliable installation is possible with a special tightening tool.
·Thin-walled stainless steel pipes and SUS presses are lightweight, so the work load is greatly reduced compared to conventional piping work.
·Safe and hygienic, with no need for threading or brazing.
·Piping systems made of thin-walled stainless steel pipes and SUS presses are often made from a single material, making them easy to recycle.
[Applications]
·Conversion of stainless steel pipes and fittings for 45° bends in stainless steel pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SP-45SL-13
SP-45SL-20
SP-45SL-25
SP-45SL-30
SP-45SL-40
SP-45SL-50
SP-45SL-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal method Su
(mm)

SGD 15.68

1 Piece(s) 7 Day(s) or more 13

SGD 18.31

1 Piece(s) 7 Day(s) or more 20

SGD 21.98

1 Piece(s) 7 Day(s) or more 25

SGD 65.93

1 Piece(s) 7 Day(s) or more 30

SGD 81.46

1 Piece(s) 7 Day(s) or more 40

SGD 87.32

1 Piece(s) 7 Day(s) or more 50

SGD 124.09

1 Piece(s) 7 Day(s) or more 60

Loading...

  1. 1

Basic Information

Type Fitting Material Stainless Steel Applicable Fluid Water / Air / Steam
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 45° Elbow Material of Applicable Pipe Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)