(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PEO-K1-L Socket (1 Type)

PEO-K1-L Socket (1 Type)

[Features]·Quick-connect fitting for Polyethylene pipe for water supply, socket type type1. ·Easily disassembled without need for dedicated tools, and reused by replacing packing and chuck ring.

Part Number

Configured Part Number is shown.

Part Number
PEO-K1-L-13
PEO-K1-L-20
PEO-K1-L-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)

SGD 32.40

1 Piece(s) 11 Day(s) or more 1/2B(13A)

SGD 39.00

1 Piece(s) 11 Day(s) or more 3/4B(20A)

SGD 46.44

1 Piece(s) 11 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Type Fitting Material CAC902 Applicable Fluid Water
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Straight Applicable Tube Material Polyethylene
Maximum Operating Pressure(MPa) 0.75 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)