(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

PEO-GM1-L Male Adapter (1 Type)

Part Number

Configured Part Number is shown.

Part Number
PEO-GM1-L-13
PEO-GM1-L-20
PEO-GM1-L-25
PEO-GM1-L-30
PEO-GM1-L-40
PEO-GM1-L-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D., D (D1)
(φ)
Thread Nominal

SGD 22.76

1 Piece(s) 8 Day(s) or more 1/2B(13A)1/2B

SGD 23.49

1 Piece(s) 8 Day(s) or more 3/4B(20A)3/4B

SGD 36.28

1 Piece(s) 8 Day(s) or more 1B(25A)1B

SGD 54.52

1 Piece(s) 8 Day(s) or more 1 1/4B(30A)1 1/4B

SGD 63.00

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)1 1/2B

SGD 83.33

1 Piece(s) 8 Day(s) or more 2B(50A)2B

Loading...

  1. 1

Basic Information

Type Fitting Material CAC902 Applicable Fluid Water
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Applicable Tube Material Polyethylene
Connection Thread Type R Maximum Operating Pressure(MPa) 0.75 Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)