Cast Iron Alloy Flange 5K White

Cast Iron Alloy Flange 5K White

A variety of JIS standard fittings and tubing parts are available. Cast iron mating flange (FCD) 5K white, produced by Teikoku Metals Co., Ltd. – a company with a proven track record in Japan.
· Material: FC200.
· For use with water.
· Surface treatment: As-cast, dissolve galvanized, epoxy.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GFC5KF-15
GFC5KF-20
GFC5KF-25
GFC5KF-32
GFC5KF-40
GFC5KF-50
GFC5KF-65
GFC5KF-80
GFC5KF-100
GFC5KF-125
GFC5KF-150
Part NumberVolume DiscountDays to ShipNominal of Thread M1
14 Day(s) or more 1/2B(15A)
7 Day(s) or more 3/4B(20A)
7 Day(s) or more 1B(25A)
7 Day(s) or more 1 1/4B(32A)
7 Day(s) or more 1 1/2B(40A)
7 Day(s) or more 2B(50A)
7 Day(s) or more 2 1/2B(65A)
7 Day(s) or more 3B(80A)
7 Day(s) or more 4B(100A)
7 Day(s) or more 5B(125A)
7 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Type Fitting Connection Type Flange Connecting Shape Flange
Material Cast Iron Connection Thread Type M1 Rc Max. Operating Pressure(MPa) 1.0(2.5)
Applicable Fluid Water / Air / Steam / Gas / Oil Surface Treatment Zinc Plating Divisions of Max. Operating Pressure than 2.0Mpa
Interior Resin Lining No Flange Type 5K

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)