(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Toggle Clamp - Push/Pull - Flange Base Stroke 32 mm Tilted Arm GH-304-CM

Toggle Clamp - Push/Pull - Flange Base Stroke 32 mm Tilted Arm GH-304-CM

A toggle clamp with vertical handle. Maximum stroke: 32 mm; maximum clamping pressure: 2270N. Convenient flange base for mounting. This product is made by a Taiwanese manufacturer, established in 1974, which mainly produces toggle clamps. In addition to OEM production, they have offices in Europe and North America, earning praise from a large variety of customers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

GH-304-CM

 
Part Number
GH-304-CM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.10

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Side Push Tightening Force(N) 2270 Attaching Method Flange Base
Body Material SS400 Clamp Screw fixation Clamp Screw Size M8
Clamp Screw Material SS400 Tightening Force (Range Selectable)(N) 2000~3099 Tip Screw Type Steel Bolt

Please check the type/dimensions/specifications of the part GH-304-CM in the Toggle Clamp - Push/Pull - Flange Base Stroke 32 mm Tilted Arm GH-304-CM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)