(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Air Clamp GH-702

Air Clamp GH-702
  • Volume Discount

GOOD HAND CLAMP pneumatic clamp air clamp GH-702.

Product appearances

Air Clamp GH-702

Dimensional drawings

Air Clamp GH-702

GH-702-CA
Unit: mm

Air Clamp GH-702

GH-702-DA
Unit: mm

Specifications

Part No.Holding Capacity
(kg)
Bar Opens
(°)
Weight
(kg)
Air Connection
Size
Cylinder Bore
(mm)
Max Cylinder Air Pressure
(kgf/cm²)
Optional
Magnetic Sensors
GH-702-CA200831.471/8PT3010MT-22
GH-702-DA5006431/8PT4010MT-22
Part Number
GH-702-CA
GH-702-DA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperating Clamping Force
(N)

SGD 805.07

1 Piece(s)Available 13 Day(s) 1960

SGD 924.42

1 Piece(s)Available 13 Day(s) 4900

Loading...

  1. 1

Basic Information

Material SS400 Mounting Section Shape Straight base

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)