(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Inner Diameter Blind Flange and Water Supplying Flange with Inner Diameter which Can Stop Water

Inner Diameter Blind Flange and Water Supplying Flange with Inner Diameter which Can Stop Water

[Features]
▪ Radial load bearing capacity complies with heavy load and impact load as the lines of roller and track come in contact.
▪ It is easy to install/remove the inner and outer rings as those are different in shape.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TV-22-80A
TV-22-100A
TV-22-125A
TV-22-150A
TV-22-200A
TV-24-80A
TV-24-100A
TV-24-125A
TV-24-150A
TV-24-200A
TV-125-80A
TV-125-100A
TV-125-125A
TV-125-150A
TV-125-200A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSurface Treatment Specifications Outer Diameter D
(mm)
Number of Bolt Hole
(piece)

SGD 63.76

1 Piece(s) 11 Day(s) or more As CastBlack2114

SGD 90.14

1 Piece(s) 11 Day(s) or more As CastBlack2384

SGD 148.22

1 Piece(s) 17 Day(s) or more As CastBlack2636

SGD 191.47

1 Piece(s) 17 Day(s) or more As CastBlack2906

SGD 377.28

1 Piece(s) 17 Day(s) or more As CastBlack3428

SGD 92.80

1 Piece(s) 11 Day(s) or more [Zinc Plating] Hot Zinc PlatingWhite2114

SGD 121.83

1 Piece(s) 17 Day(s) or more [Zinc Plating] Hot Zinc PlatingWhite2384

SGD 203.25

1 Piece(s) 17 Day(s) or more [Zinc Plating] Hot Zinc PlatingWhite2636

SGD 246.52

1 Piece(s) 17 Day(s) or more [Zinc Plating] Hot Zinc PlatingWhite2906

SGD 435.15

1 Piece(s) 17 Day(s) or more [Zinc Plating] Hot Zinc PlatingWhite3428

SGD 139.28

1 Piece(s) 17 Day(s) or more [Resin Coating] Epoxy CoatCoat2114

SGD 185.60

1 Piece(s) 17 Day(s) or more [Resin Coating] Epoxy CoatCoat2384

SGD 274.32

1 Piece(s) 17 Day(s) or more [Resin Coating] Epoxy CoatCoat2636

SGD 361.44

1 Piece(s) 17 Day(s) or more [Resin Coating] Epoxy CoatCoat2906

SGD 605.12

1 Piece(s) 17 Day(s) or more [Resin Coating] Epoxy CoatCoat3428

Loading...

  1. 1

Basic Information

Connecting Shape Flange Connection Type Flange Material FC200
Applicable Fluid Water Type Fitting Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)