(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cast Iron Flange Type Foot Valve with Stainless Steel Body and Half Opening Lever

Cast Iron Flange Type Foot Valve with Stainless Steel Body and Half Opening Lever

A cast iron flange type foot valve with half opening lever and stainless steel body manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TV-37-250A

Part Number
TV-37-250A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5,130.00

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Nominal Pressure 10K Control Side, Connection Type Pipe flange
Control Side, Tube Flange Nominal 10B(250A) Handle Shape Lever Height H(mm) 482
Operation Method Manual Part Number End Foot 10K Flange Type Dimension E(mm) 440
Number of Bolt Holes N(piece) 12 Valve Body and Seat Material CSC13 Strainer Material FC200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)