(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Cast Iron Spring Flange Type Spring Foot Valve

All Cast Iron Spring Flange Type Spring Foot Valve

An all cast iron spring flange type spring foot valve manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: FC200
· Applicable fluids: water.

Part Number

Configured Part Number is shown.

Part Number
TV-13-100A
TV-13-125A
TV-13-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Side, Tube Flange Nominal Height H
(mm)
Dimension E
(mm)

SGD 297.60

1 Piece(s) 14 Day(s) or more 4B(100A)262230

SGD 422.05

1 Piece(s) 14 Day(s) or more 5B(125A)302260

SGD 525.96

1 Piece(s) 14 Day(s) or more 6B(150A)326285

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material FC200
Applicable Fluid Water Nominal Pressure 10K Control Side, Connection Type Pipe flange
Operation Method No Part Number End Foot 10K Flange Type Number of Bolt Holes N(piece) 8
Valve Body and Seat Material FC200 Strainer Material FC200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)