(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

All Gunmetal Flange Type Half Opening Intermediate Foot Valve

All Gunmetal Flange Type Half Opening Intermediate Foot Valve

An all gunmetal flange type half opening intermediate foot valve manufactured by Osaka Pipe Fitting and Valve Mfg. Co., Ltd., a recognized name in the field of JIS standard-compliant valves and flanges.
· Material: BC6
· Applicable fluids: water.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

TV-242-80A

Part Number
TV-242-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,310.11

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Valve Type Foot Valve Main Body Shape Straight Body Material BC6
Applicable Fluid Water Nominal Pressure 10K Supply Side, Connection Type Pipe flange
Supply Side, Tube Flange Nominal 3B(80A) Control Side, Connection Type Pipe flange Control Side, Tube Flange Nominal 3B(80A)
Height H(mm) 250 Operation Method No Part Number Intermediate Foot 10K Flange Type
Dimension E(mm) 180 Number of Bolt Holes N(piece) 8 Valve Body and Seat Material BC6

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)