Cast Handle

Part Number

Configured Part Number is shown.

A-1080-2S

 
Part Number
A-1080-2S
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Type Imposition Type Surfaced Type Category U Shaped U Shape Straight
Pitch P(mm) 150 Main Body Material Stainless Steel Height H(mm) 46
Main Body, Surface Treatment Buffing Mounting Method Round hole Handle Thickness D(mm) 16
Handle Cross Sectional Shape Square type Dimension L(mm) 170

Please check the type/dimensions/specifications of the part A-1080-2S in the Cast Handle series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)