(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Support Units - Square Type - Fixed Side, Square EK Type -

Support Units - Square Type - Fixed Side, Square EK Type -
  • Volume Discount

A fixing side convex support unit. This product is made from steel and black oxide coating materials. SUNGIL XX is a Korean manufacturer that was established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EK4-P0-C7
EK5-P0-C7
EK6-P0-C7
EK6-P5
EK8-P0-C7
EK8-P5
EK10-C8
EK10-P0-C7
EK10-P5
EK12-C8
EK12-P0-C7
EK12-P5
EK15-C8
EK15-P0-C7
EK15-P5
EK20-P5
EK25-C8
EK25-P0-C7
EK25-P5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft diameter
(Ø)
Bearing Grade Axis height
(mm)
Thickness
(mm)
Width
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Opposite product model number (fixed side <=> support side) Degree of Protection Weight
(g)

SGD 57.51

1 Piece(s) 4 Day(s) or more 104P0-C7101534---P0-C750

SGD 57.98

1 Piece(s) 4 Day(s) or more 105P0-C71116.536---P0-C768

SGD 62.69

1 Piece(s)Available 8 Day(s) or more 106P0-C713204224501078ESGF-6P0-C7120

SGD 107.89

1 Piece(s)Available 8 Day(s) or more 106P513204224501078ESGF-6C5120

SGD 66.58

1 Piece(s) 4 Day(s) or more 108P0-C717235240181470ESGF-8P0-C7230

SGD 110.76

1 Piece(s)Available 4 Day(s) or more 108P517235240181470ESGF-8C5230

SGD 86.69

1 Piece(s)Available 10 Day(s) or more 1010C825247063702744ESGF-10C8430

SGD 78.46

1 Piece(s)Available 4 Day(s) or more 1010P0-C725247063702744ESGF-10P0-C7430

SGD 118.10

1 Piece(s)Available 8 Day(s) or more 1010P525247063702744ESGF-10C5430

SGD 88.53

1 Piece(s)Available 10 Day(s) or more 1012C825247068603038ESGF-12C8420

SGD 80.73

1 Piece(s) 8 Day(s) or more 1012P0-C725247068603038ESGF-12P0-C7420

SGD 119.93

1 Piece(s)Available 4 Day(s) or more 1012P525247068603038ESGF-12C5420

SGD 101.87

1 Piece(s)Available 4 Day(s) or more 1015C830258073503430ESGF-15C8530

SGD 88.91

1 Piece(s) 4 Day(s) or more 1015P0-C730258073503430ESGF-15P0-C7530

SGD 127.00

1 Piece(s)Available 4 Day(s) or more 1015P530258073503430ESGF-15C5530

SGD 193.48

1 Piece(s)Available 8 Day(s) or more 1020P5304295171508232ESGF-20C51310

SGD 195.58

1 Piece(s)Available 4 Day(s) or more 1025C83548105192089898ESGF-25C81950

SGD 166.44

1 Piece(s) 4 Day(s) or more 1025P0-C73548105192089898ESGF-25P0-C71950

SGD 231.18

1 Piece(s) 8 Day(s) or more 1025P53548105192089898ESGF-25C51950

Loading...

  1. 1

Basic Information

Type Fixed Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single / Radial bearing double Surface Treatment Black Oxide Coating Support Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)