(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A fixed side square support unit. The product is made from S45C and black oxide coating materials, and can be used at rotation speeds of 3,000rpm or less. SUNGIL XX is a Korean manufacturer that was established in 1991. This company has 70% of the Japanese coupling market share, and is the No1 manufacturer with 3,000 customers.
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft diameter (Ø) | Bearing Grade | Axis height (mm) | Thickness (mm) | Width (mm) | Basic Load Rating: Dynamic Load (N) | Basic Load Rating: Static Load (N) | Opposite product model number (fixed side <=> support side) | Degree of Protection | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 63.72 | 1 Piece(s) | 4 Day(s) or more | 10 | 6 | P0-C7 | 17 | 23 | 52 | - | - | BSGF-6 | P0-C7 | 230 | ||
SGD 63.72 | 1 Piece(s) | 4 Day(s) or more | 10 | 8 | P0-C7 | 17 | 23 | 52 | - | - | BSGF-8 | P0-C7 | 230 | ||
SGD 84.86 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 10 | C8 | 22 | 25 | 60 | 6370 | 2744 | BSGF-10 | C8 | 360 | |
SGD 78.46 | 1 Piece(s) | 8 Day(s) or more | 10 | 10 | P0-C7 | 22 | 25 | 60 | 6370 | 2744 | BSGF-10 | P0-C7 | 360 | ||
SGD 116.27 | 1 Piece(s) | Available | 8 Day(s) or more | 10 | 10 | P5 | 22 | 25 | 60 | 6370 | 2744 | BSGF-10 | C5 | 360 | |
SGD 87.74 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 12 | C8 | 25 | 25 | 60 | 6860 | 3038 | BSGF-12 | C8 | 390 | |
SGD 80.73 | 1 Piece(s) | 4 Day(s) or more | 10 | 12 | P0-C7 | 25 | 25 | 60 | 6860 | 3038 | BSGF-12 | P0-C7 | 390 | ||
SGD 119.14 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 12 | P5 | 25 | 25 | 60 | 6860 | 3038 | BSGF-12 | C5 | 390 | |
SGD 101.87 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 15 | C8 | 28 | 27 | 70 | 7350 | 3430 | BSGF-15 | C8 | 530 | |
SGD 88.91 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 15 | P0-C7 | 28 | 27 | 70 | 7350 | 3430 | BSGF-15 | P0-C7 | 530 | |
SGD 127.00 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 15 | P5 | 28 | 27 | 70 | 7350 | 3430 | BSGF-15 | C5 | 530 | |
SGD 144.28 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 17 | C8 | 39 | 35 | 86 | 12740 | 5782 | BSGF-17 | C8 | 1270 | |
SGD 121.93 | 1 Piece(s) | 4 Day(s) or more | 10 | 17 | P0-C7 | 39 | 35 | 86 | 12740 | 5782 | BSGF-17 | P0-C7 | 1270 | ||
SGD 185.12 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 17 | P5 | 39 | 35 | 86 | 12740 | 5782 | BSGF-17 | C5 | 1270 | |
SGD 155.27 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | C8 | 34 | 35 | 88 | 15778 | 8232 | BSGF-20 | C8 | 1650 | |
SGD 135.08 | 1 Piece(s) | 8 Day(s) or more | 10 | 20 | P0-C7 | 34 | 35 | 88 | 15778 | 8232 | BSGF-20 | P0-C7 | 1650 | ||
SGD 183.54 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 20 | P5 | 34 | 35 | 88 | 15778 | 8232 | BSGF-20 | C5 | 1650 | |
SGD 205.01 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 25 | C8 | 48 | 42 | 106 | 19208 | 9898 | BSGF-25 | C8 | 2310 | |
SGD 175.86 | 1 Piece(s) | 4 Day(s) or more | 10 | 25 | P0-C7 | 48 | 42 | 106 | 19208 | 9898 | BSGF-25 | P0-C7 | 2310 | ||
SGD 240.61 | 1 Piece(s) | 8 Day(s) or more | 10 | 25 | P5 | 48 | 42 | 106 | 19208 | 9898 | BSGF-25 | C5 | 2310 | ||
SGD 252.65 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 30 | C8 | 51 | 45 | 128 | 26754 | 13132 | BSGF-30 | C8 | 3330 | |
SGD 288.25 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 30 | P5 | 51 | 45 | 128 | 26754 | 13132 | BSGF-30 | C5 | 3330 | |
SGD 315.74 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 35 | C8 | 52 | 50 | 140 | 34888 | 18032 | BSGF-35 | C8 | 4380 | |
SGD 285.61 | 1 Piece(s) | 18 Day(s) or more | 10 | 35 | P0-C7 | 52 | 50 | 140 | 34888 | 18032 | BSGF-35 | P0-C7 | 4380 | ||
SGD 382.83 | 1 Piece(s) | Available | 10 Day(s) or more | 10 | 40 | C8 | 60 | 61 | 160 | 41650 | 22442 | BSGF-40 | C8 | 6670 | |
SGD 384.03 | 1 Piece(s) | 4 Day(s) or more | 10 | 40 | P0-C7 | 60 | 61 | 160 | 41650 | 22442 | BSGF-40 | P0-C7 | 6670 | ||
SGD 522.26 | 1 Piece(s) | Available | 4 Day(s) or more | 10 | 40 | P5 | 60 | 61 | 160 | 41650 | 22442 | BSGF-40 | C5 | 6670 |
Loading...
Type | Fixed Side | Shape | Square type | Mounting Method | With Chamfer Mounting |
---|---|---|---|---|---|
Bearing Type | Radial bearing single / Radial bearing double | Surface Treatment | Black Oxide Coating | Support Material | Steel |
How can we improve?
How can we improve?