(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rigid Shape Coupling - Clamping Type - [SCG-C / SCGS-C]

Rigid Shape Coupling - Clamping Type - [SCG-C / SCGS-C]

[Catalog description mistake] The set screw size with an outer diameter of 25 is M3. Caution.

Part Number

Configured Part Number is shown.

Part Number
SCG-16C-5X5
SCG-16C-5X6
SCG-16C-6X6
SCG-20C-6X6
SCG-20C-6X7
SCG-20C-6X8
SCG-20C-7X7
SCG-20C-7X8
SCG-20C-8X8
SCG-25C-6X6
SCG-25C-6X7
SCG-25C-6X8
SCG-25C-6X9
SCG-25C-6X10
SCG-25C-7X7
SCG-25C-7X8
SCG-25C-7X9
SCG-25C-7X10
SCG-25C-8X8
SCG-25C-8X9
SCG-25C-8X10
SCG-25C-9X9
SCG-25C-9X10
SCG-25C-10X10
SCG-32C-8X8
SCG-32C-8X9
SCG-32C-8X10
SCG-32C-8X11
SCG-32C-8X12
SCG-32C-8X13
SCG-32C-8X14
SCG-32C-9X9
SCG-32C-9X10
SCG-32C-9X11
SCG-32C-9X12
SCG-32C-9X13
SCG-32C-9X14
SCG-32C-10X10
SCG-32C-10X11
SCG-32C-10X12
SCG-32C-10X13
SCG-32C-10X14
SCG-32C-11X11
SCG-32C-11X12
SCG-32C-11X13
SCG-32C-11X14
SCG-32C-12X12
SCG-32C-12X13
SCG-32C-12X14
SCG-32C-13X13
SCG-32C-13X14
SCG-32C-14X14
SCGS-16C-5X5
SCGS-16C-5X6
SCGS-16C-6X6
SCGS-20C-6X6
SCGS-20C-6X7
SCGS-20C-6X8
SCGS-20C-7X7
SCGS-20C-7X8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAllowable Torque Range
(N•m)
Shaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Body Material Max. Torque
(N•m)
Max. Rotational Speed
(r/min)

SGD 14.32

1 Piece(s) 6 Day(s) 1.01~3.00551616Aluminum0.69500

SGD 14.32

1 Piece(s) 6 Day(s) 1.01~3.00561616Aluminum0.69500

SGD 14.32

1 Piece(s) 6 Day(s) 1.01~3.00661616Aluminum0.69500

SGD 16.73

1 Piece(s) 6 Day(s) 1.01~3.00662020Aluminum17600

SGD 16.73

1 Piece(s) 6 Day(s) 1.01~3.00672020Aluminum17600

SGD 16.73

1 Piece(s) 6 Day(s) 1.01~3.00682020Aluminum17600

SGD 16.73

1 Piece(s) 6 Day(s) 1.01~3.00772020Aluminum17600

SGD 16.73

1 Piece(s) 6 Day(s) 1.01~3.00782020Aluminum17600

SGD 16.73

1 Piece(s) 6 Day(s) 1.01~3.00882020Aluminum17600

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00662525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00672525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00682525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00692525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.006102525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00772525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00782525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00792525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.007102525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00882525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00892525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.008102525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.00992525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.009102525Aluminum26100

SGD 20.01

1 Piece(s) 6 Day(s) 1.01~3.0010102525Aluminum26100

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.00883232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.00893232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.008103232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.008113232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.008123232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.008133232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.008143232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.00993232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.009103232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.009113232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.009123232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.009133232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.009143232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0010103232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0010113232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0010123232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0010133232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0010143232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0011113232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0011123232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0011133232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0011143232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0012123232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0012133232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0012143232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0013133232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0013143232Aluminum44800

SGD 24.20

1 Piece(s) 6 Day(s) 3.01~5.0014143232Aluminum44800

SGD 23.77

1 Piece(s) 7 Day(s) 1.01~3.00551616[Stainless Steel] Stainless Steel0.69500

SGD 23.77

1 Piece(s) 7 Day(s) 1.01~3.00561616[Stainless Steel] Stainless Steel0.69500

SGD 23.77

1 Piece(s) 7 Day(s) 1.01~3.00661616[Stainless Steel] Stainless Steel0.69500

SGD 28.62

1 Piece(s) 7 Day(s) 1.01~3.00662020[Stainless Steel] Stainless Steel17600

SGD 28.62

1 Piece(s) 7 Day(s) 1.01~3.00672020[Stainless Steel] Stainless Steel17600

SGD 28.62

1 Piece(s) 7 Day(s) 1.01~3.00682020[Stainless Steel] Stainless Steel17600

SGD 28.62

1 Piece(s) 7 Day(s) 1.01~3.00772020[Stainless Steel] Stainless Steel17600

SGD 28.62

1 Piece(s) 7 Day(s) 1.01~3.00782020[Stainless Steel] Stainless Steel17600

Loading...

Basic Information

Application Servo Motor / Stepping Motor / Encoder Max. Rotational Speed Range(r/min) 4001~10000 Features High torsional rigidity / High Torque / Backlash 0
Allowable Lateral Misalignment(mm) 0 Allowable Angular Misalignment(deg) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)