(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, Φ34 Type, Inspection Distances: 15 mm and 20 mm

Electrostatic Capacity-Type Proximity Sensor, Cylindrical, Direct Current 4-Wire Type, Plastic Material, Φ34 Type, Inspection Distances: 15 mm and 20 mm

Offered affordably by an international manufacturer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
YRP34-6-20MM
YRPS34-3-15MM
YRPS34-6-15MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShield Output Method Detection distance L1 details
(mm)

SGD 124.97

1 Piece(s) 8 Day(s) or more Non ShieldPNP NO20

SGD 125.04

1 Piece(s) 8 Day(s) or more ShieldNPN NO15

SGD 125.04

1 Piece(s) 8 Day(s) or more ShieldPNP NO15

Loading...

  1. 1

Basic Information

Sensor Shape Cylindrical Column Type Detection distance L1 [classification](mm) ~20 Detection Object Magnetic Metal
Operating Environment Standard Detection Type Front Surface Detection Sensor Case Material PBT
Sensor Detection Surface Material PVC Amplifier Built-in Type Detection Head Size, Dimension D(Ø) 34
Detection Head Size, Dimension L2 (Range)(mm) 70.1~ Detection Head Size, Dimension L2(mm) 80 Acquired Standards CE
Protection Structure (IEC) IP67 Operation Mode Normally open + normally closed Power Supply Voltage(V) 10–30 VDC
Connection Method 4-Wire Output command Yellow LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)