(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Proximity sensor standard function type, circular shape/direct-current 2 wire type, M30 installed. Test distance: 10 mm KRMS

Proximity sensor standard function type, circular shape/direct-current 2 wire type, M30 installed. Test distance: 10 mm KRMS

Offered affordably by an international manufacturer

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KRMS30-7-10MM

 
Part Number
KRMS30-7-10MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 61.60

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Shape Screw Type Detection distance L1 [classification](mm) ~10 Detection Object Magnetic Metal
Operating Environment Standard Shield Shield Detection Type Front Surface Detection
Sensor Case Material Copper Sensor Detection Surface Material PVC Amplifier Built-in Type
Detection Head Size, Dimension M M30 Detection Head Size, Dimension L2 (Range)(mm) 50.1~60 Detection Head Size, Dimension L2(mm) 52
Acquired Standards CE / UL Protection Structure (IEC) IP67 Operation Mode Normally Open
Output Method NO Power Supply Voltage(V) 10–30 VDC Connection Method 2-Wire
Detection distance L1 details(mm) 10 Switch current(Hz) 300 Output command Yellow LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)