(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Cylindrical, DC 4-Wire type, Plastic Material, M18, LRPH (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
LRPH18-3-3M
LRPH18-6-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method

SGD 97.77

1 Piece(s) 7 Day(s) or more NPN

SGD 97.77

1 Piece(s) 8 Day(s) or more PNP

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Screw
Head Material Resin Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~3000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP67 Operation Mode NO+NC Power Supply Voltage 10–30 VDC
Connection Method 4-Wire Ball screw type size M M18 Types of detection Retroreflective Type
Detection Distance details(mm) 3000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)