(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Cylindrical, DC 4-Wire type, Plastic Material, M18, LRPM (Part Numbers)

Photoelectric Sensor, Cylindrical, DC 4-Wire type, Plastic Material, M18, LRPM

[Features]·It is made internationally and is offered at a low price. ·Detection type: diffuse reflection

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LRPM18-3-100MM
LRPM18-6-100MM
LRPM18-6-400MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance 【classification】
(mm)
Output Method Detection Distance details
(mm)

SGD 83.14

1 Piece(s) 7 Day(s) or more ~100NPN100

SGD 83.14

1 Piece(s) 7 Day(s) or more ~100PNP100

SGD 90.51

1 Piece(s) 7 Day(s) or more ~400PNP400

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Diffuse light Detection Light Color Infrared Ray Head Shape Screw
Head Material Resin Amplifier Installation Type Built-in Type Operating Environment Standard
Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95 Protection Structure IP67
Operation Mode NO+NC Power Supply Voltage 10–30 VDC Connection Method 4-Wire
Ball screw type size M M18 Types of detection Diffusion Reflective Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)