(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Fitting, Cross Union

One Touch Fitting, Cross Union

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A Chinese manufacturer of pneumatic device accessories founded in 1986. Since obtaining ISO 9001 certification in 1998, the company has focused on quality. MISUMI-VONA has widely rolled out fittings and silencers.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EPZA8
EPZA10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Tube O.D.1
(φ)
Rod Quantity
(piece)

SGD 1.87

25 Piece(s) 4 Day(s) 825

SGD 2.25

20 Piece(s) 21 Day(s) 1020

Loading...

  1. 1

Basic Information

Types One-Touch Couplings Fitting Type Union with same diameter Applicable Fluid Air
Body Material Standard (PBT) Application Standard/Mini Seal Material Standard (NBR)
Union, Equal Dia. Cross A Operating Temperature(°C) 0::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)