(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Tube Fittings - Straight Union -

Stainless Steel Tube Fittings - Straight Union -

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select items according to your various usage scenarios. A fitting manufacturer established in 2005 in Shanghai, China. EMT's stainless steel joints are highly durable against water, oil, and other fluids.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EMT-4
EMT-8
EMT-12
EMT-16
EMTM-6
EMTM-10
EMTM-12
EMTM-16
EMTM-18
EMTM-20
EMTM-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe Outer Dia. D (D1)
(Ø)
Applicable Pipe Outer Dia. D2
(Ø)
Max. Operating Pressure
(MPa)
Use steel pipe type Size Standard

SGD 16.85

1 Piece(s) 4 Day(s) 6.356.3516Inch pipe typeInch

SGD 20.32

1 Piece(s) 4 Day(s) 12.712.716Inch pipe typeInch

SGD 32.69

1 Piece(s) 10 Day(s) 19.0519.0516Inch pipe typeInch

SGD 52.79

1 Piece(s) 10 Day(s) 25.425.416Inch pipe typeInch

SGD 16.39

1 Piece(s) 4 Day(s) 6616Millimeter pipe typeMeter

SGD 19.15

1 Piece(s) 4 Day(s) 101016Millimeter pipe typeMeter

SGD 20.32

1 Piece(s) 4 Day(s) 121216Millimeter pipe typeMeter

SGD 27.24

1 Piece(s) 10 Day(s) 161610Millimeter pipe typeMeter

SGD 31.01

1 Piece(s) 10 Day(s) 181810Millimeter pipe typeMeter

SGD 33.95

1 Piece(s) 10 Day(s) 202010Millimeter pipe typeMeter

SGD 40.65

1 Piece(s) 10 Day(s) 222210Millimeter pipe typeMeter

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Straight Material of Applicable Pipe Copper
Surface Treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)