(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual Rotation Stages

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
R-150
RDS-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable Size (Range Selectable) Load Capacity (Range Selectable)
(N)
Travel Guide Table size (thickness) (range selection)
(mm)
Stage Surface
(Ø)
Load Capacity
(N)
Table size (thickness)
(mm)
Through Hole (Table Center Hole) Center hole

SGD 654.91

1 Piece(s)Available 9 Day(s) 101mm~100.1~Cross Roller30.1~3515014735PresenceAvailable

SGD 276.40

1 Piece(s)Available 9 Day(s) 41~70mm5~30ground glass joint15.1~20602919No-

Loading...

  1. 1

Basic Information

Table Shape Circular form Travel Distance (Coarse)(deg) 360° Travel Distance (Fine)(deg) ±5°
Feeding Method Micrometer Head Table Material Aluminum Alloy Surface Treatment Black Anodize
Stroke (θ Angle)(deg) 360 Clamp Clamp Lever

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)