(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual XY Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm [D2-2]

Manual XY Axis, Dovetail Feed Screw Type Stages: 24×30 / 40×40 / 60×60 mm [D2-2]
  • Volume Discount

Manufactured overseas — competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D2-40
D2-60
D2-253
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table size (thickness)
(mm)

SGD 343.29

1 Piece(s)Available 11 Day(s) 26~4026~4025.1~30404015±7±730

SGD 435.38

1 Piece(s)Available 11 Day(s) 41~6041~6030.1~35606023±9±934

SGD 331.08

1 Piece(s)Available 11 Day(s) ~2526~4030.1~3525308±5±531

Loading...

  1. 1

Basic Information

Load Capacity (Range Selectable)(N) 5~30 Travel Distance (X Distance)(Selection Range)(mm) ~ ±10mm Travel Distance (Y Distance)(Selection Range)(mm) ~ ±10mm
Feeding Method Feed Screw / Inserted Lead Screw Type / Inverval 0.5 mm Table Material Brass Surface Treatment Low Temperature Black Chrome Plating
Travel Guide Dovetail Slide / Swallow Tail Groove Through Hole (Table Center Hole) No Feed Knob Position Holoaxial center
Clamp Clamp Lever / Tightening Handle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)