• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.

Manual XY Axis Crossed Roller Guides: 40×40 / 50×50 / 60×60 / 70×70 / 80×80 / 100×100 mm [ST2-100]

Manual XY Axis Crossed Roller Guides: 40×40 / 50×50 / 60×60 / 70×70 / 80×80 / 100×100 mm [ST2-100]
  • Volume Discount

Manufactured overseas — competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ST2-40C
ST2-40L
ST2-40R
ST2-60C
ST2-60L
ST2-60R
ST2-80C
ST2-80L
ST2-80R
Part NumberVolume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table size (thickness)
(mm)
Reversed Micrometer Head Position
Available 11 Day(s) 26~4026~4030.1~50~ ±10mm~ ±10mm404039±6.5±6.536Top and Bottom-
Available 11 Day(s) 26~4026~4030.1~50~ ±10mm~ ±10mm404039±6.5±6.536Right and LeftLeft
Available 11 Day(s) 26~4026~4030.1~50~ ±10mm~ ±10mm404039±6.5±6.536Right and LeftRight
Available 11 Day(s) 41~6041~6050.1~100~ ±10mm~ ±10mm606078±6.5±6.536Top and Bottom-
Available 11 Day(s) 41~6041~6050.1~100~ ±10mm~ ±10mm606078±6.5±6.536Right and LeftLeft
Available 11 Day(s) 41~6041~6050.1~100~ ±10mm~ ±10mm606078±6.5±6.536Right and LeftRight
Available 11 Day(s) 61~9061~90100.1~±10~30mm±10~30mm8080147±12.5±12.540Top and Bottom-
Available 11 Day(s) 61~9061~90100.1~±10~30mm±10~30mm8080147±12.5±12.540Right and LeftLeft
Available 11 Day(s) 61~9061~90100.1~±10~30mm±10~30mm8080147±12.5±12.540Right and LeftRight

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Steel Surface Treatment Black Oxide Coating
Travel Guide Cross Roller Table size (thickness) (range selection)(mm) 35.1~40 Through Hole (Table Center Hole) No
Clamp Clamp Lever

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)