(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Manual XY Axis, Crossed Roller Bearing Stages: 25×25 mm

Manual XY Axis, Crossed Roller Bearing Stages: 25×25 mm
  • Volume Discount

Manufactured overseas — competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2-25C
S2-25L
S2-25R
S2-40C
S2-40L
S2-80C
S2-80L
S2-80R
S2-100C
S2-100L
S2-100R
S2-120C
S2-120L
S2-120R
S2-150C
S2-150L
S2-150R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Table Material Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table size (thickness)
(mm)
Table Size (Dia.) D
(Ø)
Feed Knob Position Clamp Reversed Micrometer Head Position

SGD 348.52

1 Piece(s)Available 9 Day(s) ~25~255~30~ ±10mm~ ±10mmAluminum / Aluminum Alloy25.1~3025259.8 ~ 10±3±328 ~ 30±3Holoaxial centerStandard / Clamp LeverTop and BottomMedium

SGD 348.52

1 Piece(s)Available 9 Day(s) ~25~255~30~ ±10mm~ ±10mmAluminum / Aluminum Alloy25.1~3025259.8 ~ 10±3±328±3Side of the entire axes (L)Standard / Clamp LeverStandard / Right and LeftLeft

SGD 348.52

1 Piece(s)Available 9 Day(s) ~25~255~30~ ±10mm~ ±10mmAluminum / Aluminum Alloy25.1~3025259.8 ~ 10±3±328±3Side of the entire axes (R)Standard / Clamp LeverRight and LeftRight

SGD 353.22

1 Piece(s)Available 9 Day(s) 26~4026~405~30~ ±10mm~ ±10mmAluminum Alloy35.1~40404020±6.5±6.536--Clamp LeverTop and BottomMedium

SGD 353.22

1 Piece(s)Available 9 Day(s) 26~4026~405~30~ ±10mm~ ±10mmAluminum Alloy35.1~40404020±6.5±6.536--Clamp LeverRight and LeftLeft

SGD 464.26

1 Piece(s)Available 9 Day(s) 61~9061~9050.1~100±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40808093 ~ 93.1±12.5±12.540±12.5Holoaxial centerStandard / Clamp LeverTop and BottomMedium

SGD 464.26

1 Piece(s)Available 9 Day(s) 61~9061~9050.1~100±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40808093 ~ 93.1±12.5±12.540±12.5Side of the entire axes (L)Standard / Clamp LeverStandard / Right and LeftLeft

SGD 464.26

1 Piece(s)Available 9 Day(s) 61~9061~9050.1~100±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40808093 ~ 93.1±12.5±12.540±12.5Side of the entire axes (R)Standard / Clamp LeverRight and LeftRight

SGD 611.03

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40100100137 ~ 137.2±12.5±12.540±12.5Holoaxial centerStandard / Clamp LeverTop and BottomMedium

SGD 611.03

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40100100137 ~ 137.2±12.5±12.540±12.5Side of the entire axes (L)Standard / Clamp LeverStandard / Right and LeftLeft

SGD 611.03

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40100100137 ~ 137.2±12.5±12.540±12.5Side of the entire axes (R)Standard / Clamp LeverRight and LeftRight

SGD 852.02

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum Alloy40.1~50120120177±25±2550--Clamp LeverTop and BottomMedium

SGD 852.02

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum Alloy40.1~50120120177±25±2550--Clamp LeverRight and LeftLeft

SGD 852.02

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum Alloy40.1~50120120177±25±2550--Clamp LeverRight and LeftRight

SGD 1,041.80

1 Piece(s)Available 9 Day(s) 121~121~100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy40.1~50150150215.6 ~ 216±25±2550±25Holoaxial centerStandard / Clamp LeverTop and BottomMedium

SGD 1,041.80

1 Piece(s)Available 9 Day(s) 121~121~100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy40.1~50150150215.6 ~ 216±25±2550±25Side of the entire axes (L)Standard / Clamp LeverStandard / Right and LeftLeft

SGD 1,041.80

1 Piece(s)Available 9 Day(s) 121~121~100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy40.1~50150150215.6 ~ 216±25±2550±25Side of the entire axes (R)Standard / Clamp LeverRight and LeftRight

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Surface Treatment Black Anodize Travel Guide Cross Roller
Through Hole (Table Center Hole) No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)