(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual Z-Axis, Dovetail Groove Gear Rack Stage 40 × 40 / 40 × 60 / 40 × 80 / 40 × 100 / 40 × 120 / 40 × 140 [D6-4]

Manual Z-Axis, Dovetail Groove Gear Rack Stage 40 × 40 / 40 × 60 / 40 × 80 / 40 × 100 / 40 × 120 / 40 × 140 [D6-4]
  • Volume Discount

Manufactured overseas — competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
D6-44
D6-46
D6-48
D6-410
D6-412
D6-414
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (width) (range selection)
(mm)
Travel Distance (Selection Range) Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (Z Distance)
(mm)
Table size (thickness)
(mm)

SGD 154.48

1 Piece(s)Available 9 Day(s) 26~40~ ±10mm50.1~60404014.7 ~ 15±1054 ~ 60

SGD 175.50

1 Piece(s)Available 9 Day(s) 41~60±10 to 30mm50.1~60 / 70.1~8040 ~ 6040 ~ 6024.5 ~ 25±2054 ~ 80

SGD 192.85

1 Piece(s)Available 9 Day(s) 61~90±10 to 30mm50.1~60 / 100.1~40 ~ 8040 ~ 8024.5 ~ 25±3054 ~ 110

SGD 206.19

1 Piece(s)Available 9 Day(s) 91~120±30mm or More50.1~60 / 100.1~40 ~ 10040 ~ 10024.5 ~ 25±4054 ~ 140

SGD 213.13

1 Piece(s)Available 9 Day(s) 91~120±30mm or More50.1~60 / 100.1~40 ~ 12040 ~ 12024.5 ~ 25±5054 ~ 170

SGD 233.67

1 Piece(s)Available 9 Day(s) 121~±30mm or More50.1~60 / 100.1~40 ~ 14040 ~ 14024.5 ~ 25±6051 ~ 200

Loading...

  1. 1

Basic Information

Type Z-Axis Table size (length) (range selection)(mm) 26~40 Load Capacity (Range Selectable)(N) 5~30
Feeding Method Rack & Pinion Table Material Aluminum / Aluminum Alloy Surface Treatment Black Anodize
Travel Guide Dovetail Slide Z-Axis Stage Surface Vertical Through Hole (Table Center Hole) No
Table Parallelism(µm) 60 Clamp No Micrometer Head Mounting Direction Middle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)