(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Automatic Z-Axis Cross Roller Type Stages; 100X80, 120X120

Automatic Z-Axis Cross Roller Type Stages; 100X80, 120X120
  • Volume Discount

Manufactured overseas and competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LS6H-108
LS6H-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (length)
(mm)
Table size (width)
(mm)
Stage Face Thickness H
(mm)
Travel Distance (Z Distance)
(mm)
Load Capacity (Range)
(N)
Load Capacity
(N)

SGD 2,643.14

1 Piece(s)Available 19 Day(s) 1008067±550.1~10078

SGD 2,977.76

1 Piece(s)Available 19 Day(s) 12012085±6100.1~147

Loading...

  1. 1

Basic Information

Type Z-Axis Stages Motor, Motor Characteristics 5-Phase Stepping Motor Standard Resolution(µm) 0.73
Table Material Aluminum Travel Guide Cross Roller Feeding Method Ball screw
Z-Axis Stage Surface Horizontal Table Surface Treatment Black Anodize Through Hole (Table Center Hole) No
Maximum Velocity(mm/sec) 3.6 Positioning Accuracy(µm) 5 Table Parallelism(µm) 0.01
Sensor Limit+Home

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)