(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Tube Fittings - Connector - VMC

Stainless Steel Tube Fittings - Connector - VMC

Brand-name products provided by MISUMI-VONA are offered based on customers' needs and carefully selected from products by Asian manufacturers. Select an item according to your various usage scenarios. A Taiwanese manufacturer of piping parts/hydraulic equipment products founded in 1980. ISO: 9001-certified in 2006. Achieves world standard quality levels.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VMC04M03T
VMC04M06T
VMC06M03T
VMC06M06T
VMC06M10T
VMC06M15T
VMC08M03T
VMC08M06T
VMC08M10T
VMC08M15T
VMC10M06T
VMC10M10T
VMC10M15T
VMC12M06T
VMC12M10T
VMC12M15T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplicable Pipe O.D. D
(Ø)
Nominal of Thread

SGD 7.40

1 Piece(s) 6 Day(s) 4mm1/8B

SGD 7.82

1 Piece(s) 6 Day(s) 4mm1/4B

SGD 7.17

1 Piece(s) 6 Day(s) 6mm1/8B

SGD 7.59

1 Piece(s) 5 Day(s) 6mm1/4B

SGD 8.24

1 Piece(s) 6 Day(s) 6mm3/8B

SGD 9.58

1 Piece(s) 6 Day(s) 6mm1/2B

SGD 7.21

1 Piece(s) 6 Day(s) 8mm1/8B

SGD 7.56

1 Piece(s) 6 Day(s) 8mm1/4B

SGD 8.24

1 Piece(s) 6 Day(s) 8mm3/8B

SGD 9.60

1 Piece(s) 6 Day(s) 8mm1/2B

SGD 7.80

1 Piece(s) 6 Day(s) 10mm1/4B

SGD 8.46

1 Piece(s) 6 Day(s) 10mm3/8B

SGD 9.61

1 Piece(s) 6 Day(s) 10mm1/2B

SGD 8.30

1 Piece(s) 6 Day(s) 12mm1/4B

SGD 8.89

1 Piece(s) 6 Day(s) 12mm3/8B

SGD 9.87

1 Piece(s) 6 Day(s) 12mm1/2B

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Union Straight Connection Thread Type PT
Max. Operating Pressure(MPa) 0.98 Surface Treatment No Types Quick straight male fitting
Standard Meter

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)