(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

KB Board (with cord)

KB Board (with cord) <Cork and Japanese Linden plywood>

Usage Form: Hanging
· Form: Horizontal
· Without adhesive tape
· Specification: Flat board type, with cord.
· Surface marking: Plain
· Material: Cork and Shina plywood
· Board thickness: 8 mm
· Color: Cork
· Piece (qty): 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KB126
KB169
KB172
KB502
KB619
KB627
KB814
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize (Longitudinal)
(mm)
Size (Lateral)
(mm)

SGD 10.27

1 Piece(s) 11 Day(s) 220100

SGD 12.63

1 Piece(s) 11 Day(s) 220160

SGD 9.11

1 Piece(s) 11 Day(s) 170100

SGD 4.63

1 Piece(s) 11 Day(s) 10050

SGD 6.13

1 Piece(s) 11 Day(s) 18060

SGD 9.21

1 Piece(s) 11 Day(s) 25060

SGD 6.12

1 Piece(s) 11 Day(s) 13080

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Cork and Japanese Linden Plywood DIY Raw Material Types Plate, Character For Plate
Thickness(mm) 8 Color Cork Specifications Flat Plate Type, Tethered
Shape Horizontal Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)