(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Door sign [including two pieces]【2 Pieces Per Package】

Door sign [including two pieces]

· Application: For doors
· Usage type: Stick-on
· Glue/tape: Yes
· Specifications: Flat type, sticker
· Color: White
· Quantity per package: 2

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ES1030-1
ES731-1
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipShape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Listed Material Plate Thickness
(mm)
Pages on Catalog

SGD 6.11

2 Pieces Per Package

1 Pack(s) 7 Day(s) Vertical29100Door CautionSoft Vinyl-258 (bottom)

SGD 5.60

2 Pieces Per Package

1 Pack(s) 7 Day(s) Horizontal Type3070Slide Open (←)/Slide Closed (→)Kerogen 80 µm offset printing/Upper PP 20 µm laminate machining0.1255 (top)

Loading...

  1. 1

Basic Information

Application Door-related Form of Use Paste Adhesive, Tape Available
Specifications Flat Plate Type, Seal Color White 1P Qty.(pcs.) 2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)