(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dome sign

Dome sign

Usage type: Stick-on
· Glue/tape: Yes
· Specifications: Flat type
· Materials: ABS resin
· Quantity per package: 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MAB1017-1
MAB1017-2
MAB1017-3
MAB1018-1
MAB1018-2
MAB1843-2
MAB1843-3
MAB1843-4
MAB1843-5
MAB446-1
MAB446-2
MAB447-1
SAB812-1
SAB812-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Shape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Listed Plate Thickness
(mm)
Color Pages on Catalog

SGD 10.96

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETSquare100100Gentlemen2.6Gold216 (bottom)

SGD 10.96

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETSquare100100Female Mark2.6Gold216 (bottom)

SGD 10.96

1 Piece(s) 7 Day(s) Disabled People, Wheelchair Mark, Etc.Square100100Disabled People Mark2.6Gold216 (bottom)

SGD 12.41

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETSquare100100Male and Female Symbols2.6Gold216 (bottom)

SGD 12.41

1 Piece(s) 7 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etcSquare100100No smoking mark2.6Gold216 (bottom)

SGD 10.05

1 Piece(s) 7 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)Horizontal Type45180Office2.6Gold216 (bottom)

SGD 10.05

1 Piece(s) 7 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)Horizontal Type45180OFFICE2.6Gold216 (bottom)

SGD 10.05

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETHorizontal Type45180TOILET2.6Gold216 (bottom)

SGD 10.05

1 Piece(s) 7 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)Horizontal Type45180STAFFONLY2.6Gold216 (bottom)

SGD 6.57

1 Piece(s) 7 Day(s) Door-relatedSquare4040Push2Gold216 (bottom)

SGD 6.57

1 Piece(s) 7 Day(s) Door-relatedSquare4040Pull2Gold216 (bottom)

SGD 7.81

1 Piece(s) 7 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etcSquare4040No smoking mark2Gold216 (bottom)

SGD 7.58

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETSquare8080Gentlemen (with symbol)2.6White216 (top)

SGD 7.58

1 Piece(s) 7 Day(s) Powder Room, Dressing Room, TOILETSquare8080LADIES (with symbol)2.6White216 (top)

Loading...

  1. 1

Basic Information

Form of Use Paste Adhesive, Tape Available Specifications Flat Plate Type
Material ABS Resin 1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)