(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Luminova luminous sheet

Luminova luminous sheet

[Features]
· Expose to sunlight or fluorescent light for 10 to 30 minutes to have the sheets light up for 8 to 10 hours.
Note Photo shows the LM-1 model.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LM-007
LM-008
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Specifications 1P Qty.
(pcs.)

SGD 8.21

1 Piece(s) 7 Day(s) Horizontal Type1730Mark4

SGD 10.88

1 Piece(s) 7 Day(s) Irregular Shaped Type--Signs (100 x 64 70 x 32)1 sheet each, total 2 sheets

Loading...

  1. 1

Basic Information

Application Hologram, Phosphorescent, Fluorescent, Reflection Pages on Catalog 24 (bottom)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)