(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Deep Groove Ball Bearings, Single Shielded Type

Deep Groove Ball Bearings, Single Shielded Type

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. HRB was established in 1950 and it produces bearings for use in automobiles, electrical equipment, machine tools, aircraft, etc. One of the three biggest bearing manufacturers in China.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
6000-Z-H
6002-Z-H
6003-Z-H
6005-Z-H
6006-Z-H
6008-Z-H
6206-Z-H
6207-Z-H
6208-Z-H
6303-Z-H
6306-Z-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipInner Dia. d
(Ø)
Outer Dia. D
(Ø)
Width B
(mm)
Basic Dynamic Load Rating
(N)
Basic Load Rating: Static Load
(N)
Allowable Rotational Speed(Grease Lubrication)
(rpm)

SGD 3.00

10 Piece(s) 4 Day(s) 102684590197030000

SGD 3.34

10 Piece(s) 4 Day(s) 153295620284022000

SGD 3.59

10 Piece(s) 4 Day(s) 1735106500336019000

SGD 5.25

1 Piece(s) 4 Day(s) 25471210100585015000

SGD 7.56

10 Piece(s) 4 Day(s) 30551313300836012000

SGD 10.16

10 Piece(s) 4 Day(s) 40681516800116009500

SGD 8.46

10 Piece(s) 4 Day(s) 306216195001130010000

SGD 12.12

10 Piece(s) 4 Day(s) 35721725600155009000

SGD 13.06

10 Piece(s) 4 Day(s) 40801827600174008500

SGD 5.87

10 Piece(s) 4 Day(s) 17471413500655016000

SGD 12.66

10 Piece(s) 4 Day(s) 30721926700149009000

Loading...

  1. 1

Basic Information

Raceway Ring Shape Ball Inner/Outer Ring Material GCr15 Bearing Type Single Shielded
Outer Ring Type Flat Precision (JIS) Grade 0 Specifications, Environment Standard
Load Direction Radial Outer Ring With Outer Ring Number of Raceway Ring Rows Single Row
Size Standards Metric System Rolling Element Material GCr15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)