(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ATOMS CORPORATION FD Type Couplings for Repairs

ATOMS CORPORATION FD Type Couplings for Repairs

[Features]
·When the tightening bolt is removed, it splits in two.
·Convenient for repairs in narrow spaces.
·It can easily and quickly handle large-diameter repairs.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FD-350A-EPDM

 
Part Number
FD-350A-EPDM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 993.14

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clamp for Repair Applicable Plumbing Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe Applicable Fluid Water
Nominal Diameter (A) 14B(350A) Rubber Sealing Material EPDM Body Material Stainless Steel
Tightening Bolt Type Hexagon socket head bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)