(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Socket Weld Shape Half Coupling

Socket Weld Shape Half Coupling

Our joints for high-pressure piping are used in hydraulic-related industries, steel plants, etc.
[Features]
·Insertion welding type half coupling made of carbon steel and stainless steel.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S25C-GALV-SWCHS-10
SWCH-15A-SCH80
SWCH-20A-SCH80
SWCH-25A-SCH80
SWCH-40A-SCH80
SWCH-50A-SCH80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Thickness Nominal Dia. Dimension D
(mm)
Dimension C
(mm)
Specifications Dimension A
(mm)

SGD 6.54

1 Piece(s) 13 Day(s) or more -3/8B(10A)12.713-17.8

SGD 5.66

1 Piece(s) 6 Day(s) or more SCH801/2B(15A)16.113Half Coupling22.2

SGD 6.76

1 Piece(s) 6 Day(s) or more SCH803/4B(20A)21.416Half Coupling27.7

SGD 7.81

1 Piece(s) 6 Day(s) or more SCH801B(25A)27.217Half Coupling34.5

SGD 12.42

1 Piece(s) 6 Day(s) or more SCH801 1/2B(40A)41.220Half Coupling49.1

SGD 17.89

1 Piece(s) 6 Day(s) or more SCH802B(50A)52.723Half Coupling61.1

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Half Coupling Material S25C
Surface Treatment No Applicable Fluid no manufacturer restrictions

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)