(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Easy inner window Stand series for partition

Easy inner window Stand series for partition

[Features]
· If mounted to the "Simple inside window series", it can be used as a partition.
· Aluminum supports (such as PTH1112, PTH1122) are necessary with the PTS-150.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PTS-80
PTS-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize (Longitudinal)
(mm)

SGD 29.34

4 Piece(s) 9 Day(s) 80

SGD 33.64

4 Piece(s) 9 Day(s) 150

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Member for Inner Window Color White Material Iron (paint)
Application Stand Size (Lateral)(mm) 80 Kit Contents L type metal fitting x4, Metal holder x2, Tool x1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)