(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Easy inner window / frame and railing series for partition

Easy inner window / frame and railing series for partition

Note: These products are sold from 1 pc each.

[Features]
· Becomes a simple inside window / frame and rail series for partitions.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●Just installing inside the existing window, energy saving/heating effect greatly improved/condensation reduction effect.
●At installing at outdoor temperature of 0°C and indoor temperature of 20°C, the center position temperature of the glass surface imp

Usage

●Install inside the existing window, and turn to double windows.
●As a reinforcing material for the inner window frame.(if the window size of the inner window frame exceeds 1000mm in vertical dimension)

Specification

●W x D x H(mm):14.3 x 1820 x 27.5
●SPQ(piece):4
●Window thermal insulation performance 2.44 times (from standardized heat through resistance), JIS adiabatic grade H-4 grade, numerical value using 4mm thick light polycarbonate hollow board. (polycarbonate hollow boards are sold separately.)

Materials

●PVC
●Aluminum 
●Alumite Finishing
Part Number
PTF2611
PTF2612
PTF2621
PTL3011
PTL3012
PTL3021
PTL4011
PTL4012
PTL4021
PTY3111
PTY3112
PTY3121
PTY3122
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Application Size (Length)
(mm)

SGD 6.41

1 Piece(s) 7 Day(s) BrownFrame920

SGD 6.41

1 Piece(s) 7 Day(s) WhiteFrame920

SGD 11.68

1 Piece(s) 7 Day(s) BrownFrame1840

SGD 4.62

1 Piece(s) 7 Day(s) BrownUpper Rail915

SGD 4.62

1 Piece(s) 7 Day(s) WhiteUpper Rail915

SGD 8.20

1 Piece(s) 7 Day(s) BrownUpper Rail1830

SGD 3.30

1 Piece(s) 7 Day(s) BrownDown Rails915

SGD 3.30

1 Piece(s) 7 Day(s) WhiteDown Rails915

SGD 5.57

1 Piece(s) 7 Day(s) BrownDown Rails1830

SGD 4.28

1 Piece(s) 7 Day(s) BrownHorizontal Cover915

SGD 4.28

1 Piece(s) 7 Day(s) WhiteHorizontal Cover915

SGD 7.46

1 Piece(s) 7 Day(s) BrownHorizontal Cover1830

SGD 7.46

1 Piece(s) 7 Day(s) WhiteHorizontal Cover1830

Loading...

  1. 1
 

Basic Information

Wall/Window hardware/Shelf type Member for Inner Window Material Polyvinyl chloride resin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)