(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Interior mesh panel series

Interior mesh panel series

[Features]
· With just one of your ideas, the interior expanse steadily widens

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PJ945-1
PJ945-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor

SGD 34.85

1 Piece(s) 7 Day(s) Black

SGD 29.14

1 Piece(s) 7 Day(s) White

Loading...

  1. 1

Basic Information

Wall/Window hardware/Shelf type Mesh Panel Shape Rectangle Size(mm) 900×450
Material Steel Number of circuits(months) 1 Types Panel
Reference Page P.160

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)