(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Metal hobby material series stainless steel plate

Metal hobby material series stainless steel plate

Applications: Metal material
· Material: Stainless steel
· Specification: Thin plate
· Piece (qty): 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SZ154
SZ554
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)

SGD 2.91

1 Piece(s) 7 Day(s) 1×50×100

SGD 2.61

1 Piece(s) 7 Day(s) 0.5×50×100

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Stainless Steel DIY Raw Material Types Board and Sheet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)