(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

ABS hinge (4 units in 1P)

Part Number

Configured Part Number is shown.

H-1-A

 
Part Number
H-1-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.75

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material ABS DIY Raw Material Types Hinges
Size(mm) 40×30 Color Transparency

Please check the type/dimensions/specifications of the part H-1-A in the ABS hinge (4 units in 1P) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)