(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Rubber Block (Rubber)

Small Rubber Block (Rubber)

Classification: rubber
· Color: gray
· Quantity per pack: 1 PC
· Specification: block shape

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
GSM351
GSM461
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Width(Outer diameter when it is round)
(mm)
Length
(mm)

SGD 9.50

1 Piece(s) 8 Day(s) 3055100

SGD 22.98

1 Piece(s) 7 Day(s) 4065125

Loading...

  1. 1

Basic Information

Classification Rubber Color Gray 1P Qty.(pcs.) 1
Specifications Block Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)