(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

iteck Rubber with Ridges on Both Sides

iteck Rubber with Ridges on Both Sides

Demonstrates antivibration effects due to corrugated shape. Available for soundproofing and skidproofing (safety) applications.
· Classification: rubber / Thickness: 10 mm
· Color: black
· Quantity per pack: 1 PC
· Specification: corrugated on both surfaces

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KWB-1015

 
Part Number
KWB-1015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.16

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Classification Rubber Thickness(mm) 10 Width(Outer diameter when it is round)(mm) 150
Length(mm) 150 Color Black 1P Qty.(pcs.) 1
Specifications With lines on both faces

Please check the type/dimensions/specifications of the part KWB-1015 in the iteck Rubber with Ridges on Both Sides series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)