Rubber Bottom Feet (with Screw)

Rubber Bottom Feet (with Screw)

[Features]
· A rubber foot that is fixable using the included screw.

Part Number

Configured Part Number is shown.

Part Number
KG-100
KG-150
KG-200
KG-280
KG-320
KG-380
Part NumberVolume DiscountDays to ShipWidth W
(mm)
Main Body Height h
(mm)
1P Qty.
(pcs.)
3 Day(s) or more 1054
Same day 15104
4 Day(s) or more 20124
Same day 28184
3 Day(s) or more 32151
3 Day(s) or more 38241

Loading...

  1. 1

Basic Information

Type Rubber Feet Main Body Material Rubber

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)