Rubber (With Adhesive Tape)

Rubber (With Adhesive Tape)

Type: Other
· Thickness (mm): 3
· With adhesive: With adhesive tape
· Material: Rubber

Part Number

Configured Part Number is shown.

Part Number
KGR-11
KGR-21
KGR-29
KGR-40
KGR-56
KGR-97
KGR-211
Part NumberVolume DiscountDays to ShipShape Size
(mm)
Size
(φ)
Number of circuits
(months)
3 Day(s) or more Round-108
3 Day(s) or more Round-208
3 Day(s) or more Round-284
4 Day(s) or more Round-404
5 Day(s) or more Irregular Shaped Type13×55-4
5 Day(s) or more Rectangle90×60-1
4 Day(s) or more Rectangle20 x 10-4

Loading...

  1. 1

Basic Information

Types of safety and protection goods Non-Slip Specifications Non-Slip Thickness(mm) 3
Material Rubber With Adhesion W/ Adhesive Tape

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:00pm (Saturday)